IESNA:LM-63-2002
[TEST]P951451
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34877
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7001.2 7004.9 6990.2 6958.8 6776.2 6586.1 6554.8 6706 7056.6 7523.3
8087.8 8737.2 9421.7 9921.6 10305.4 10685.4 11032.2 11240.7 11312.7 11235.2
10844.1 10141.2 9242.7 7818.5 5741.2 3342.9 2595.7 2374.3 2110.5 1719.4
1320.9 1025.7 769.3 481.5 274.9 110.7 0
7001.2 6971.7 6956.9 6936.7 6759.6 6565.8 6538.2 6674.7 7012.3 7493.8
8043.6 8670.8 9355.3 9871.8 10240.8 10628.2 10971.4 11192.7 11296 11203.8
10783.2 10095 9181.8 7696.7 5560.4 3237.7 2566.2 2352.2 2084.7 1689.9
1304.3 1012.8 732.4 463.1 267.5 107 0
7001.2 6992 6984.6 6964.3 6824.1 6637.8 6578.8 6691.3 6986.5 7438.5
7973.5 8574.9 9253.8 9851.5 10264.8 10648.5 11052.5 11327.4 11499 11484.2
11200.1 10569.2 9703.9 8357.2 6370.3 3767.2 2612.3 2372.5 2151.1 1844.9
1488.8 1106.9 819.1 535 291.5 132.8 0
7001.2 6984.6 6975.4 6992 6896.1 6735.6 6663.6 6720.8 6927.4 7289
7770.5 8307.4 8929.1 9600.6 10137.5 10563.6 10973.2 11329.3 11541.4 11641
11530.3 11142.9 10453 9242.7 7420 4746.8 2688 2230.4 2029.3 1789.5
1534.9 1274.8 987 658.6 376.4 167.9 0
7001.2 6993.8 6999.4 7036.3 7017.8 6933 6827.8 6816.7 6910.8 7126.7
7458.8 7886.8 8399.6 8990 9633.8 10229.7 10692.8 11095 11451 11713
11786.8 11624.4 11220.4 10561.8 9274.1 6990.2 3890.8 1974 1553.4 1308
1066.3 859.7 669.7 472.3 256.4 94.1 0
7001.2 7004.9 7025.2 7075 7123 7123 7073.2 7027.1 7034.4 7124.8
7303.8 7584.2 7962.4 8408.9 8908.8 9543.4 10218.7 10788.7 11118.9 11273.9
11375.4 11425.2 11408.6 11388.3 11190.9 10028.6 7508.6 4182.3 1902 1221.3
961.2 745.3 544.2 374.5 215.8 79.3 0
7001.2 7008.6 7047.3 7106.4 7191.2 7266.9 7318.5 7359.1 7355.4 7425.5
7543.6 7724.4 7975.3 8263.1 8615.5 9045.3 9534.2 10071.1 10554.4 10954.8
11358.8 11812.6 12266.4 12738.7 13323.5 13651.9 12639.1 9999.1 6460.7 3245.1
1557.1 957.5 649.4 422.5 241.7 84.9 0
7001.2 7014.1 7067.6 7152.5 7244.7 7337 7447.7 7573.1 7724.4 7918.1
8165.3 8449.4 8755.7 9095.1 9499.2 9993.6 10552.6 11168.8 11840.3 12567.2
13406.6 14323.5 15349.2 16369.4 17513.2 18843.4 20140.3 20468.7 19276.9 16445
12224 7753.9 4521.7 2497.9 1103.2 265.7 0
7001.2 7032.6 7097.2 7194.9 7290.9 7377.6 7482.7 7626.6 7794.5 8049.1
8384.9 8770.4 9228 9792.5 10478.8 11329.3 12314.4 13454.5 14683.2 15937.7
17363.8 18717.9 20315.5 21939 23887.2 25802.1 28237.4 30846 32921.4 32703.8
28779.7 21688.1 13709.1 5494 1003.6 221.4 0
7001.2 7030.7 7110.1 7202.3 7298.2 7401.6 7510.4 7656.1 7831.4 8084.2
8394.1 8766.8 9207.7 9774 10476.9 11369.8 12391.9 13627.9 14993.1 16391.5
17860 19359.9 20966.8 22719.4 24590.1 26540.1 28753.9 31159.6 33510 33925
30010.3 21904 12426.9 3235.9 690 204.8 0
7001.2 7028.9 7091.6 7215.2 7316.7 7429.2 7521.5 7656.1 7840.6 8062
8329.5 8633.9 8980.8 9456.7 10082.1 10838.5 11753.6 12878.9 14161.1 15559.5
16965.3 18406.1 19894.9 21483.3 23217.5 24922.2 26698.7 28254 29436.5 28589.7
24639.9 16980 7390.5 1426.1 429.9 142.1 0
7001.2 7021.5 7106.4 7213.4 7311.2 7408.9 7501.2 7608.2 7757.6 7918.1
8108.1 8292.6 8477.1 8726.2 9091.4 9574.8 10155.9 10936.3 11855 12895.5
14028.3 15199.8 16351 17520.6 18736.4 19874.6 21016.6 22051.6 22271.1 20341.4
16402.6 11270.2 4809.5 957.5 287.8 79.3 0
7001.2 7021.5 7091.6 7172.8 7254 7303.8 7353.6 7396 7434.8 7480.9
7495.6 7445.8 7351.7 7252.1 7182 7178.3 7278 7562.1 8023.3 8604.4
9292.5 10050.8 10814.5 11574.6 12312.6 12926.9 13292.2 13497 12976.7 10916
8004.8 4949.7 1974 560.8 206.6 51.7 0
7001.2 6995.7 7012.3 7036.3 7021.5 6923.7 6772.5 6545.5 6246.7 5851.9
5357.5 4781.9 4210 3732.1 3352.1 3038.5 2796.8 2641.8 2562.5 2544.1
2593.9 2693.5 2789.4 2883.5 2927.8 2855.8 2634.5 2282.1 1743.4 1237.9
900.3 653.1 476 333.9 201.1 53.5 0
7001.2 6955.1 6897.9 6785.4 6582.4 6244.8 5792.8 5219.1 4577.1 3994.1
3516.3 3101.2 2717.5 2433.4 2278.4 2206.4 2156.6 2095.8 2031.2 1970.3
1898.4 1800.6 1686.2 1584.7 1487 1389.2 1293.2 1189.9 1068.2 929.8
787.8 649.4 501.8 345 188.2 42.4 0
7001.2 6909 6741.1 6457 6014.2 5385.1 4695.2 4038.4 3555 3143.6
2793.1 2595.7 2481.3 2381.7 2278.4 2191.7 2145.6 2129 2097.6 2027.5
1926 1824.6 1721.3 1621.6 1512.8 1405.8 1296.9 1180.7 1068.2 944.6
813.6 667.8 501.8 324.7 166 35.1 0
7001.2 6879.5 6597.2 6134.1 5455.2 4626.9 3925.9 3440.7 3053.2 2811.6
2697.2 2592 2481.3 2363.3 2254.4 2188 2167.7 2156.6 2130.8 2047.8
1855.9 1747.1 1649.3 1555.2 1468.5 1387.3 1287.7 1177 1058.9 926.1
782.2 627.3 464.9 313.6 167.9 46.1 0
7001.2 6831.5 6438.5 5798.4 4920.2 4056.8 3505.2 3097.5 2876.1 2780.2
2660.3 2544.1 2464.7 2379.9 2263.6 2189.8 2156.6 2112.4 1916.8 1833.8
1806.1 1795 1763.7 1713.9 1638.2 1538.6 1398.4 1267.4 1123.5 979.6
832 684.4 531.3 376.4 221.4 75.6 0
7001.2 6818.6 6338.9 5543.8 4545.7 3765.3 3272.8 2957.3 2863.2 2754.4
2621.5 2531.1 2474 2398.3 2259.9 2165.9 2092.1 1889.1 1819 1789.5
1765.5 1760 1737.9 1678.8 1577.4 1457.4 1328.3 1188.1 1042.3 911.4
784.1 658.6 538.7 416.9 418.8 317.3 0
7001.2 6768.8 6198.7 5300.3 4261.6 3590.1 3132.6 2929.6 2861.4 2737.8
2610.5 2529.3 2481.3 2405.7 2243.3 2101.3 1915 1769.2 1723.1 1680.7
1653 1636.4 1560.7 1475.9 1380 1284 1171.5 1062.6 942.7 821
706.6 588.5 477.8 575.6 516.6 173.4 0
7001.2 6754 6148.9 5213.6 4145.4 3449.9 3040.3 2918.6 2855.8 2735.9
2610.5 2534.8 2499.8 2429.7 2232.3 2023.8 1780.3 1678.8 1614.2 1562.6
1536.8 1479.6 1383.6 1295.1 1204.7 1103.2 1014.7 926.1 832 747.2
704.7 557.1 463.1 640.2 295.2 73.8 0
7001.2 6778 6185.8 5224.6 4171.2 3496 3056.9 2925.9 2874.3 2756.2
2621.5 2549.6 2512.7 2450 2258.1 2025.7 1776.6 1675.1 1606.9 1553.4
1523.9 1468.5 1374.4 1291.4 1199.2 1101.4 1003.6 915 828.3 725
634.6 522.1 463.1 642 254.6 62.7 0
